IESNA:LM-63-2002
[TEST]P1343767
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-73)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15W2N902750DE010 E3CA451MB_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 4000K CCT AND, 90CRI , E3CA451MB TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]778
TILT=NONE
1 -1 1 55 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
69 77.6 85.3 88.4 83 73.7 67.5 86.1 114 165.2
245.1 397.2 700.5 922.4 1171.4 1501.1 2016.1 2550.6 3149.5 3796.5
4453.5 4951.5 5536.5 6070.2 6527.8 6824.2 6968.5 6921.9 6708.6 6409.2
6001.1 5489.1 4933.7 4389.9 3825.9 3264.3 2701.9 2113.1 1627.5 1065.9
629.9 289.4 168.3 57.4 15.5 5.4 3.1 2.3 2.3 1.6
1.6 0.8 0.8 0 0
69 77.6 85.3 88.4 83 73.7 67.5 86.1 114 167.6
247.5 398.7 701.3 900.6 1168.3 1502.6 1895.1 2428.8 3046.3 3645.2
4317 4877.1 5416.2 5918.1 6351 6671.4 6814.1 6765.2 6598.4 6283.5
5894.1 5340.2 4749.9 4203 3669.2 3157.3 2584.8 2052.6 1559.2 996
566.3 294 159 55.1 15.5 5.4 3.1 2.3 2.3 1.6
1.6 0.8 0.8 0 0
69 78.3 85.3 87.7 83 74.5 67.5 85.3 112.5 162.9
245.1 394.9 676.4 847.9 1080.6 1364.5 1733 2250.4 2776.4 3345.8
3939.2 4502.4 5060.9 5469.7 5882.4 6210.6 6368 6333.9 6164 5870
5459.7 4936 4438 3905.8 3336.5 2840.8 2344.3 1830.7 1356.8 861.8
545.3 261.4 155.1 56.6 14.7 4.7 3.1 2.3 2.3 1.6
1.6 0.8 0.8 0 0
69 77.6 85.3 87.7 82.2 73.7 66.7 83.8 110.9 157.5
232.7 364.6 615.9 775 954.2 1215.6 1531.3 1944.8 2386.2 2919.9
3423.3 3926 4348 4780.9 5151.7 5430.2 5604.7 5607.8 5462 5211.4
4813.5 4304.6 3794.9 3359 2906.7 2405.6 1956.4 1491.7 1082.2 755.6
465.4 245.1 138.9 51.2 14 4.7 2.3 2.3 1.6 1.6
1.6 0.8 0.8 0 0
69 77.6 84.6 86.9 82.2 72.9 65.9 80.7 107.1 152
222.6 348.3 562.4 689.6 840.1 1028.6 1276.9 1595.7 1940.9 2324.1
2781.8 3147.2 3579.3 3925.2 4214.6 4462.1 4614.1 4661.4 4571.4 4353.4
4019.1 3583.1 3132.4 2651.5 2269.8 1823.8 1470 1114 827.7 602.7
401.8 222.6 123.3 48.1 13.2 3.9 2.3 2.3 1.6 1.6
1.6 0.8 0.8 0 0
69 77.6 84.6 86.9 81.5 72.1 64.4 78.3 103.2 142.7
210.2 315.7 491 593.4 719.9 867.3 1034.1 1255.9 1465.4 1760.2
2071.2 2366 2666.2 2936.2 3151.8 3349.6 3468.3 3511 3465.2 3347.3
3090.5 2725.9 2337.3 1939.3 1571.6 1283.8 1013.1 808.3 633 461.6
313.4 199.4 109.4 46.5 12.4 3.9 2.3 2.3 1.6 1.6
1.6 0.8 0.8 0 0
69 77.6 84.6 86.1 80.7 70.6 63.6 74.5 97 134.2
193.9 287 430.5 510.4 595 703.6 821.5 961.9 1110.9 1292.4
1473.9 1660.9 1843.9 2017.7 2156.6 2286.1 2369.9 2405.6 2385.4 2303.9
2120.1 1878.8 1561.6 1259.8 1049.6 857.2 726.9 589.6 477.1 364.6
269.2 163.7 98.5 42.7 11.6 3.1 1.6 1.6 1.6 1.6
1.6 0.8 0.8 0 0
69 76.8 83.8 85.3 79.9 69.8 62.1 71.4 91.5 125.7
176.9 259.1 372.4 435.2 498.8 571.7 656.3 747 851.8 955.7
1055.8 1162.8 1257.5 1355.2 1425 1498 1548.4 1570.9 1553.8 1501.8
1417.3 1274.5 1077.5 860.3 727.6 622.9 521.3 448.4 366.1 288.6
214.9 143.5 86.9 36.5 10.1 3.1 1.6 1.6 1.6 1.6
1.6 0.8 0.8 0 0
69 76.8 83.8 84.6 79.1 69 61.3 67.5 85.3 114.8
158.3 228.1 323.5 362.3 415 470.9 521.3 581.8 641.5 701.3
756.3 814.5 862.6 901.4 937.9 960.4 985.2 998.4 993.7 965
920 847.9 746.3 614.4 510.4 445.3 386.3 323.5 273.8 222.6
164.5 112.5 70.6 30.3 9.3 2.3 1.6 1.6 1.6 1.6
1.6 0.8 0.8 0 0
69 76.8 83 83.8 77.6 67.5 59 62.8 79.9 105.5
141.2 197 273.8 308.7 342.1 381.7 419.7 460.8 498 538.4
568.6 598.9 622.9 636.9 648.5 656.3 666.4 675.7 675.7 660.2
629.9 587.2 531.4 454.6 381.7 326.6 284.7 238.2 199.4 165.2
130.3 93.9 60.5 24.8 7.8 2.3 0.8 0.8 1.6 1.6
0.8 0.8 0.8 0 0
69 74.5 76 72.9 64.4 53.5 45 38.8 34.9 35.7
40.3 44.2 47.3 48.1 48.9 50.4 50.4 50.4 49.6 48.1
45.8 43.4 41.1 39.6 37.2 34.1 31.8 28.7 25.6 22.5
19.4 17.1 15.5 13.2 10.9 8.5 7.8 6.2 4.7 3.9
2.3 1.6 0.8 0 0 0 0 0.8 0.8 1.6
1.6 1.6 0.8 0.8 0
69 71.4 68.3 61.3 53.5 45 36.5 30.3 24.8 20.9
17.8 15.5 13.2 12.4 11.6 10.9 10.1 9.3 8.5 7.8
7.8 7 6.2 5.4 4.7 3.9 3.9 3.1 3.1 2.3
2.3 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6
1.6 1.6 1.6 1.6 1.6 1.6 1.6 2.3 3.1 3.1
3.1 3.1 2.3 2.3 0
69 68.3 62.1 54.3 47.3 39.6 33.4 28.7 24.8 21.7
19.4 17.8 16.3 15.5 15.5 14.7 14.7 14 14 14
13.2 12.4 12.4 11.6 11.6 10.9 10.9 10.1 10.1 10.1
9.3 9.3 9.3 9.3 8.5 8.5 8.5 7.8 7.8 7.8
7 7 6.2 5.4 4.7 4.7 4.7 4.7 4.7 4.7
3.9 3.9 3.1 3.1 0
69 64.4 57.4 49.6 43.4 38 33.4 29.5 26.4 24
21.7 20.9 20.2 19.4 19.4 19.4 19.4 18.6 18.6 18.6
17.8 17.8 17.1 17.1 17.1 16.3 16.3 15.5 15.5 15.5
15.5 15.5 14.7 14.7 14.7 14.7 14 14 14 13.2
13.2 12.4 12.4 10.9 10.1 9.3 8.5 7.8 7 6.2
5.4 3.9 3.1 1.6 0
69 62.1 54.3 48.1 41.9 38 34.1 31 28.7 26.4
25.6 24.8 24 24 24 23.3 24 23.3 23.3 23.3
23.3 23.3 22.5 22.5 22.5 22.5 22.5 22.5 21.7 21.7
21.7 21.7 21.7 21.7 21.7 21.7 21.7 20.9 20.9 20.9
20.2 20.2 19.4 18.6 17.1 16.3 14.7 14 12.4 10.9
8.5 7 3.9 2.3 0
69 61.3 53.5 47.3 42.7 38.8 35.7 32.6 31 29.5
28.7 27.9 27.9 27.9 27.9 27.9 27.9 27.2 27.9 27.2
27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2
27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2
26.4 26.4 25.6 24.8 24 22.5 21.7 20.2 18.6 16.3
13.2 10.1 7 3.1 0
69 60.5 53.5 47.3 42.7 39.6 36.5 34.1 32.6 31
29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5
29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5
29.5 29.5 29.5 29.5 29.5 29.5 29.5 28.7 28.7 28.7
28.7 27.9 27.9 26.4 25.6 24.8 22.5 20.9 19.4 17.1
14 10.9 7.8 3.1 0
